下载文档 () / 20
动力,因我们而不同*

186634

Eaton xEnergy Main LV systems LV switchgear. Section wide cover, HxW=350x1000mm, IP31, special color

常用规格

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
186634
Product Length/Depth
45.5 mm
Product Height
240 mm
Product Width
992 mm
Product Weight
5.526 kg
Compliances
RoHS conform

产品规格

RAL-number
0
Color
Other
Degree of protection
IP31
Material
Metal
Mounting position
Other
Model
Cover

导出产品规格