下载文档 () / 20
动力,因我们而不同*

186662

Eaton xEnergy Main LV systems LV switchgear. Auxiliary cable duct, W=800mm, special color

常用规格

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
186662
Product Length/Depth
68 mm
Product Height
21 mm
Product Width
795 mm
Product Weight
0.949 kg
Compliances
RoHS conform

产品规格

Color
Other
Material
Metal
Model
Other
RAL-number
0

导出产品规格