下载文档 () / 20
动力,因我们而不同*

186666

Eaton xEnergy Main LV systems LV switchgear. Mounting kit for IZMX40, withdrawable, HxW=550x800mm, special color

常用规格

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
186666
Product Length/Depth
100 mm
Product Height
483 mm
Product Width
710 mm
Product Weight
27.036 kg
Compliances
RoHS conform

产品规格

Color
Other
Load capacity - max
0 kg
RAL-number
0
Suitable for enclosure building height
550 mm
Suitable for enclosure building length/depth
600 mm
Suitable for enclosure building width
800 mm
Material
Metal
Model
Shelf

导出产品规格