下载文档 () / 20
动力,因我们而不同*

187439

Eaton Moeller series xEffect - FRCmM Type F RCCB. Residual current circuit breaker (RCCB), 40A, 4p, 300mA, type S/F

常用规格

Product Name
Eaton Moeller series xEffect - FRCmM Type F RCCB
Catalog Number
187439
Product Length/Depth
76 mm
Product Height
80 mm
Product Width
70 mm
Product Weight
0.373 kg
Compliances
RoHS conform
Certifications
IEC/EN 62423
EN45545-2
IEC 61373
IEC/EN 61008

产品规格

Used with
FRCmM
Residual current circuit breakers
Type S/F
Amperage Rating
40 A
Features
Residual current circuit breaker
Additional equipment possible
Selective protection
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
Interlocking device
Frame
45 mm
Frequency rating
50 Hz / 60 Hz
Pollution degree
2
Lifespan, mechanical
20000 operations
Mounting Method
Quick attachment with 2 latch positions for DIN-rail IEC/EN 60715
DIN rail
Climatic proofing
25-55 °C / 90-95% relative humidity according to IEC 60068-2
Equipment heat dissipation, current-dependent
13.1 W
Rated impulse withstand voltage (Uimp)
4 kV
Rated short-time withstand current (Icw)
10 kA
Admissible back-up fuse overload - max
40 A gG/gL
Built-in width (number of units)
70 mm (4 SU)
Busbar material thickness
0.8 mm - 2 mm
Short-circuit rating
63 A (max. admissible back-up fuse)
Status indication
White / blue
Terminal protection
Finger and hand touch safe, DGUV VS3, EN 50274
Terminals (top and bottom)
Twin-purpose terminals
Test circuit range
184 V AC - 440 V AC
Ambient operating temperature - max
40 °C
Ambient operating temperature - min
-25 °C
Built-in depth
70.5 mm
Connectable conductor cross section (multi-wired) - max
16 mm²
Connectable conductor cross section (multi-wired) - min
1.5 mm²
Connectable conductor cross section (solid-core) - max
35 mm²
Connectable conductor cross section (solid-core) - min
1.5 mm²
Fault current rating
300 mA
Heat dissipation capacity
0 W
Heat dissipation per pole, current-dependent
3.275 W
Permitted storage and transport temperature - max
60 °C
Permitted storage and transport temperature - min
-35 °C
Contact position indicator color
Red / green
Mounting position
As required
Degree of protection
IP20
IP20, IP40 with suitable enclosure
Impulse withstand current
5 kA (8/20 μs) surge-proof
Number of poles
Four-pole
Leakage current type
Other
Lifespan, electrical
4000 operations
Type
  • FRCmM
  • Residual current circuit breakers
  • Type S/F
Special features
  • Current test marks as per inscription
  • Maximum operating temperature is 75 °C: Starting at 40 °C, the max. permissible continuous current decreases by 2.5% for every 1 °C
Application
  • Switchgear for industrial and advanced commercial applications
  • xEffect - Switchgear for industrial and advanced commercial applications
Sensitivity type
Pulse-current sensitive
Radiation resistance
Frequency mix (10 Hz, 50 Hz, 1000 Hz) enhanced sensitivity
Terminal capacity (cable)
M5 (with cross-recessed screw as defined in EN ISO 4757-Z2, PZ2)
Rated fault current - max
0.3 A
Rated fault current - min
0.3 A
Rated insulation voltage (Ui)
440 V
Rated operational current for specified heat dissipation (In)
40 A
Rated operational voltage (Ue) - max
240 V
Rated residual making and breaking capacity
500 A
Static heat dissipation, non-current-dependent
0 W
Surge current capacity
5 kA
Width in number of modular spacings
4
Voltage rating (IEC/EN 60947-2)
240 V AC / 415 V AC
Voltage type
AC
Terminal capacity (solid wire)
1.5 mm² - 35 mm²
Tripping time
Selective switch off
40 ms delayed - selective switch off
Rated short-circuit strength
10 kA with back-up fuse
Tightening torque
2 Nm - 2.4 Nm
Terminal capacity (stranded cable)
16 mm² (2x)
RAL-number
7035
Color
Gray

导出产品规格

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

验证产品

输入您的 16-17 位序列号
您输入的序列号不应包含特殊字符。 您输入的序列号不正确,应为 16 或 17 位数字。 未找到您输入的序列号。请重试或者 报告此问题 以获得进一步帮助。 您输入的序列号与产品不匹配。请检查您产品的序列号,然后重试。 点击 此处 以导航至您输入的序列号对应的产品页面 该序列号已被伊顿标记为可疑,请重试或者 报告此问题 以获得进一步帮助。
序列号
重置 该序列号已被伊顿标记为可疑,请重试或者 报告此问题 以获得进一步帮助。 该序列号无法被伊顿识别,是无效序列号。请使用此表单来 报告此问题 以获得进一步帮助。
输入 6 位验证码
您输入的产品存在可疑之处!请重试或者 报告此问题 以获得进一步帮助。 您输入的验证码与该序列号的记录不符。请重试,或者 报告此问题 以获得进一步帮助。 验证码无效。长度必须为 6 个字符 报告此问题 以获得进一步帮助。 需要验证码 报告此问题 以获得进一步帮助。
在认证之前先完成 Captcha 挑战。
联系我们 以报告问题
x
报告问题
请输入您的全名。
x
谢谢,您的问题已提交,我们的产品团队将尽快与您取得联系。
注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。