下载文档 () / 20
动力,因我们而不同*

190952
DILMT95-XSPR240

Eaton Moeller® series DILMT RC suppressor circuit, 240 AC V, For use with: DILMT40 - DILMT95

常用规格

Product Name
Eaton Moeller® series DILMT Accessory RC suppressor circuit
Catalog Number
190952
Product Length/Depth
27 mm
Product Height
82.5 mm
Product Width
18 mm
Product Weight
0.06 kg
Certifications
CE
Catalog Notes
For AC operation contactors 50 - 60 Hz.

产品规格

Used with
DILMT40 - DILMT95
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
RC-element
Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Rated control supply voltage (Us) at AC, 50 Hz - max
240 V
Rated control supply voltage (Us) at AC, 50 Hz - min
240 V
Rated control supply voltage (Us) at AC, 60 Hz - max
240 V
Rated control supply voltage (Us) at AC, 60 Hz - min
240 V
Rated control supply voltage (Us) at DC - max
0 V
Rated control supply voltage (Us) at DC - min
0 V
Product category
Accessories
Voltage type
AC
Voltage type of operating voltage
AC
Operating voltage at AC, 50 Hz - min
110 V
Operating voltage at AC, 50 Hz - max
240 V
Operating voltage at AC, 60 Hz - min
110 V
Operating voltage at AC, 60 Hz - max
240 V

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。