下载文档 () / 20
动力,因我们而不同*

190984
DILMT50(RDC24)

Eaton Moeller® series DILMT Contactor, 3 pole, 380 V 400 V: 22 kW, 24 V DC, DC operation, Screw terminals

常用规格

Product Name
Eaton Moeller® series DILMT Contactor
Catalog Number
190984
Product Length/Depth
108.1 mm
Product Height
103.6 mm
Product Width
55 mm
Product Weight
0.776 kg
Certifications
EN 60335-1
GB14048
IEC/EN 60947
Catalog Notes
Not suitable for motors with efficiency class IE3.

产品规格

Used with
DILMT95-XHI11-SR and DILT-XHI01(10)
Number of poles
Three-pole
Fitted with:
Varistor suppressor circuit
Operating frequency
3600 mechanical Operations/h (DC operated)
Pollution degree
3
Utilization category
AC-1: Non-inductive or slightly inductive loads, resistance furnaces
AC-4: Normal AC induction motors: starting, plugging, reversing, inching
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30
Connection to SmartWire-DT
No
Rated impulse withstand voltage (Uimp)
6000 V AC
Frame size
FS3
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-25 °C
Ambient storage temperature - max
80 °C
Ambient storage temperature - min
-40 °C
Switching time (DC operated, make contacts, closing delay) - max
40 ms
Switching time (DC operated, make contacts, closing delay) - min
32 ms
Switching time (DC operated, make contacts, opening delay) - max
28 ms
Switching time (DC operated, make contacts, opening delay) - min
22 ms
Application
Contactors for Motors
Product category
Contactors
Electrical connection type of main circuit
Screw connection
Screwdriver size
2, Terminal screw, Pozidriv screwdriver
2, Terminal screw, Control circuit cables, Pozidriv screwdriver
Voltage type
DC
Degree of protection
IP20
Number of auxiliary contacts (normally closed contacts)
0
Number of auxiliary contacts (normally open contacts)
0
Number of contacts (normally closed) as main contact
0
Number of main contacts (normally open contact)
3
Rated breaking capacity at 380/400 V
400 A
Overvoltage category
III
Lifespan, mechanical
5,000,000 Operations (DC operated)
Screw size
M6, Terminal screw
M3.5, Terminal screw
Terminal capacity (stranded)
1 x (2.5 - 25) mm²
2 x (2.5 - 16) mm²
Terminal capacity (solid)
2 x (0.75 - 2.5) mm²
1 x (0.75 - 2.5) mm²
1 x (2.5 - 25) mm², Main cables
2 x (2.5 - 16) mm², Main cables
Tightening torque
1.2 Nm, Screw terminals
Rated control supply voltage (Us) at DC - max
24 V
Rated control supply voltage (Us) at DC - min
24 V
Rated insulation voltage (Ui)
690 V
Rated operational current (Ie) at AC-1, 380 V, 400 V, 415 V
70 A
Rated operational current (Ie) at AC-3, 220 V, 230 V, 240 V
50 A
Rated operational current (Ie) at AC-3, 380 V, 400 V, 415 V
50 A
Rated operational power at AC-3, 240 V, 50 Hz
15.5 kW
Rated operational power at AC-3, 380/400 V, 50 Hz
22 kW
Rated operational voltage (Ue) at AC - max
690 V
Stripping length (control circuit cable)
14 mm
Stripping length (main cable)
14 mm
Conventional thermal current Ith at 40°C (3-pole, open)
70 A
Rated operational power at AC-3, 690 V, 50 Hz
30 kW
Actuating voltage
24 V DC
Operating voltage at AC, 50 Hz - min
24 V
Operating voltage at AC, 50 Hz - max
690 V
Operating voltage at AC, 60 Hz - min
24 V
Operating voltage at AC, 60 Hz - max
690 V

导出产品规格