下载文档 () / 20
动力,因我们而不同*

191039

Eaton xEffect xVtl front cover for vertical BusBar HxB = 1400x200mm

常用规格

Product Name
Eaton xEffect xVtl other accessory
Catalog Number
191039
Product Length/Depth
38.75 mm
Product Height
1309 mm
Product Width
170 mm
Product Weight
3.07 kg
Compliances
RoHS conform

产品规格

Number of height units
0
Suitable for enclosure building height
1400 mm
Suitable for enclosure building width
200 mm
Surface finishing
Powder coating
Material
Steel

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。