下载文档 () / 20
动力,因我们而不同*

193040

Eaton xEnergy Light LV systems LV switchgear. Bottom-/top plate, closed Aluminum, for WxD = 800 x 400mm, IP55, grey

常用规格

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
193040
Product Length/Depth
275 mm
Product Height
8 mm
Product Width
700 mm
Product Weight
2.59 kg
Compliances
RoHS conform

产品规格

Fitted with:
Cable entry
Surface finishing
Powder coating
Color
Gray
RAL-number
0
Suitable for enclosure building length/depth
400 mm
Suitable for enclosure building width
800 mm
Material
Aluminum
Suitable for
Roof planking
Bottom planking

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。