下载文档 () / 20
动力,因我们而不同*

193212

Eaton xEnergy Basic Floor standing distribution board, IP55, HxWxD=2060x600x400mm

常用规格

Product Name
Eaton xEnergy Basic empty enclosure
Catalog Number
193212
Product Length/Depth
400 mm
Product Height
2060 mm
Product Width
600 mm
Product Weight
71 kg
Compliances
RoHS conform

产品规格

Type
Basic device
Features
Mounting plate depth-adjustable
Connectable
EMC-version
Fitted with:
Door
Surface finishing
Powder coating
Degree of protection
IP55
IK10
Other
Grade material
Sheet steel
Material quality
Other
Color
Gray
Number of locks
0
RAL-number
7035
Material
Sheet steel
Steel
Mounting method
Floor standing distribution board
Wall fastening
Detached
Functions
Basic device
Installation type
Floor installation possible
Number of covers/doors
1
Suitable for
Metrical mounting
Number of connector holes
0

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。