下载文档 () / 20
动力,因我们而不同*

193922

Eaton xEnergy Basic LV systems Low voltage switchgear. Front plate, 400/100-BL

常用规格

Product Name
Eaton xEnergy Basic front plate
Catalog Number
193922
Product Length/Depth
20 mm
Product Height
100 mm
Product Width
320 mm
Product Weight
0.58 kg
Compliances
RoHS conform

产品规格

Type
Additional equipment
Number of height units
0
Suitable for enclosure building width
400 mm
Surface finishing
Powder coating
Material
Steel
Functions
Additional equipment

导出产品规格