下载文档 () / 20
动力,因我们而不同*

195321

Eaton xEnergy Basic LV systems Low voltage switchgear. Surface-mounted installation distributor IP55, EP WxHxD=850x860x270mm, gray, swivel lever

常用规格

Product Name
Eaton xEnergy Basic empty enclosure
Catalog Number
195321
Product Length/Depth
270 mm
Product Height
860 mm
Product Width
850 mm
Product Weight
30.5 kg
Compliances
RoHS conform

产品规格

Type
Basic device
Features
EMC-version
Connectable
Mounting plate depth-adjustable
Fitted with:
Door
Surface finishing
Powder coating
Degree of protection
IK10
IP55
Other
Material quality
Other
Color
Gray
Number of locks
0
RAL-number
7035
Material
Steel
Mounting method
Wall fastening
Functions
Basic device
Installation type
Floor standing wall model
Number of covers/doors
1
Suitable for
Metrical mounting
Number of connector holes
0

导出产品规格

mCAD model

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。