下载文档 () / 20
动力,因我们而不同*

195356

Eaton xEnergy Basic Terminal block 1x240mm², 425A Cu / 380A Al, blue

常用规格

Product Name
Eaton xEnergy Basic terminal block
Catalog Number
195356
Product Length/Depth
65 mm
Product Height
108 mm
Product Width
36 mm
Product Weight
0.21 kg
Compliances
RoHS conform

产品规格

Functions
Additional equipment
Conductor cross section (flexible, fine-strand) with cable end sleeve - max
185 mm²
Conductor cross section (flexible, fine-strand) with cable end sleeve - min
185 mm²
Conductor cross section (solid, solid-strand) - max
240 mm²
Conductor cross section (solid, solid-strand) - min
240 mm²
Amperage rating
425 A
Number of poles
Single-pole
Number of clamp positions per pole
1

导出产品规格