知识搜索
下载文档 () / 20
动力,因我们而不同*

19603814

Eaton BECO CARBON Activated Carbon Depth Filter Sheet, ACF 03, Dia. 140 mm

常用规格

Product Name
Eaton BECO CARBON Activated Carbon Depth Filter Sheet
Catalog Number
19603814
Product Length/Depth
140 mm
Product Weight
0.024 kg
Compliances
FDA 21CFR
EC 1935/2004
BfR XXXVI/1
USP Class VI
Certifications
GMO
Kosher
ISO 9001

产品规格

Bursting strength wet
> 80 kPa
Filter material type
Activated carbon
Ash content
5%
Endotoxin content at 50 liters per square meters WFI
< 0.125
Thickness
5.1 mm
Water throughput at delta P (100 kPa l/m²/min)
300 m²
Depth filter sheet type
ACF 03

导出产品规格