知识搜索
下载文档 () / 20
动力,因我们而不同*

19607160

Eaton BECO CARBON Activated Carbon Depth Filter Sheet, ACF 07.10, 600 x 615 mm

常用规格

Product Name
Eaton BECO CARBON Activated Carbon Depth Filter Sheet
Catalog Number
19607160
Product Length/Depth
600 mm
Product Height
3.8 mm
Product Width
615 mm
Product Weight
0.38 kg
Compliances
FDA 21CFR
EC 1935/2004
BfR XXXVI/1
Certifications
GMO
ISO 9001
Kosher

产品规格

Bursting strength wet
> 80 kPa
Filter material type
Activated carbon
Ash content
15%
Thickness
3.8 mm
Water throughput at delta P (100 kPa l/m²/min)
1415 m²
Depth filter sheet type
ACF 07.10

导出产品规格