下载文档 () / 20
动力,因我们而不同*

196073

Eaton xEnergy Light LV systems LV switchgear. Section door, ventilated IP42, two wings, HxW = 1600 x 1000mm, grey

常用规格

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
196073
Product Length/Depth
55 mm
Product Height
1540 mm
Product Width
520 mm
Product Weight
35.59 kg
Compliances
RoHS conform

产品规格

Features
EMC-version
Surface finishing
Powder coating
Color
Gray
Degree of protection
IP42
NEMA Other
Material
Steel
Model
Symmetrically divided double wing door

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。