下载文档 () / 20
动力,因我们而不同*

196078

Eaton xEnergy Light LV systems LV switchgear. Section door, ventilated IP42, hinges left, HxW = 1800 x 425mm, grey

常用规格

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
196078
Product Length/Depth
27 mm
Product Height
1740 mm
Product Width
417 mm
Product Weight
17 kg
Compliances
RoHS conform

产品规格

Features
EMC-version
Surface finishing
Powder coating
Color
Gray
Degree of protection
IP42
NEMA Other
Material
Steel
Model
Stop door

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。