知识搜索
下载文档 () / 20
动力,因我们而不同*

19607806

Eaton BECO CARBON Activated Carbon Depth Filter Sheet, ACF 07.10, Dia. 60 mm

常用规格

Product Name
Eaton BECO CARBON Activated Carbon Depth Filter Sheet
Catalog Number
19607806
Product Length/Depth
60 mm
Product Weight
0.003 kg
Compliances
BfR XXXVI/1
FDA 21CFR
EC 1935/2004
Certifications
ISO 9001
GMO
Kosher

产品规格

Bursting strength wet
> 80 kPa
Filter material type
Activated carbon
Ash content
15%
Thickness
3.8 mm
Water throughput at delta P (100 kPa l/m²/min)
1415 m²
Depth filter sheet type
ACF 07.10

导出产品规格