下载文档 () / 20
动力,因我们而不同*

200MJ28-8

Eaton Bussmann series low voltage british standard fuse, 200A, AC 415 V, V88/J, 31 x 112 mm, gU, type 8

常用规格

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
200MJ28-8
Product Length/Depth
129.8 mm
Product Height
48.9 mm
Product Width
37.9 mm
Product Weight
151.8 g
Compliances
CE
CE Marked
RoHS Compliant
Certifications
BS
IEC 60269
EAC

产品规格

Amperage Rating
200 A
Current type
AC
Breaking capacity
80 kA
Frequency rating - max
62 Hz
Frequency rating - min
45 Hz
Rated switching capacity
80 kA
Rated voltage AC
415 V
Class
Class gG/gL
Fuse type
MJ28
Utilization category
gU (utility/distribution protection)
Color
None
Interrupt rating
80 kAIC
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Watt losses
13 W
Connection
Bolt-on
Construction
BS88/J
Construction size
J
Fuse shape
Dual slotted bolted tags
Voltage type
AC
Material
Ceramic body
Voltage rating
415 V
Type
Fuse
Application
feeder pillars
Fuse system (according to IEC 60269)
Other
Rated switching capacity AC
80 kA

导出产品规格