20CML

Neutral link, low voltage, 20 A, AC 660 V, BS88/A2, 1.2 x 9 x 56 mm, BS, IEC, CSA
20CML - Bussmann 系列低压英标 BS88 熔断器支持件

需要产品支持?

咨询热线
4006291869 (品质、技术、销售)

在线表单
在此反馈和咨询产品相关问题

常用规格

Product Name
Eaton Bussmann series low voltage british standard fuse holder
Catalog Number
20CML
UPC
782634794257
Product Length/Depth
120 mm
Product Height
5 mm
Product Width
180 mm
Product Weight
7.4 g
Compliances
CE
RoHS Compliant
Certifications
BS88-2
IEC
CSA

产品规格

Type
fuse accessory
Application
General industrial applications
Amperage Rating
20 A
Accessory/spare part type
Neutral link
Construction size
BS88/A2
Size
1.2 x 9 x 56 mm
Suitable for
CM20F Camaster fuse holder
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.