20D16R
Код модели: FUSE 20A DI/E16 GR 500VAC

Fuse-link, LV, 20 A, AC 500 V, D1, gR, IEC, ultra rapid
20D16R - Bussmann 低压 D 型和 D0 型熔断器、熔断器底座和附件

Photo is representative

需要产品支持?

咨询热线
4006291869 (品质、技术、销售)

在线表单
在此反馈和咨询产品相关问题

常用规格

Product Name
Eaton Bussmann series low voltage D fuse
Catalog Number
20D16R
Product Length/Depth
50 mm
Product Height
14 mm
Product Width
14 mm
Product Weight
14.2 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269
EAC
DIN EN 60269-3 (VDE 0636 Part 30)
DIN EN 60269-1 (VDE 0636 Part 10)
DIN VDE 0636-301

产品规格

Type
Fuse
Application
For domestic and general industrial applications
Amperage Rating
20 A
Fuse size
DI
Breaking capacity
50 kA
Construction size (fuse inserts)
DI
Rated voltage AC
500 V
Class
Class gR
Fuse type
D16R - Ultra rapid
Accessory/spare part type
20GD16 Blue screw cap gauge piece
Utilization category
gR (general purpose semiconductor protection)
Color
Blue
Interrupt rating
50 kAIC
Fuse indicator
Non-indicating
Connection
Other
Construction
D1
Construction size
DI
Fuse shape
Bottle
Response time
Ultra rapid
Suitable for
E16/DI Fuse base
Material
White ceramic body
Release characteristic
Super fast (FF)
Voltage rating
500 V
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.