下载文档 () / 20
动力,因我们而不同*

20SRC750

Eaton Bussmann series high speed traction fuse, 20 A, 750 V, Hertz- Hertz (Min-Max Frequency)

常用规格

Product Name
Eaton Bussmann series high speed traction fuse
Catalog Number
20SRC750
UPC
051712832502
Product Length/Depth
143 mm
Product Height
60 mm
Product Width
152 mm
Product Weight
101.1 g
Compliances
CE
Certifications
Not Applicable

产品规格

Amperage Rating
20 A
Frequency rating - min
45 Hz
Frequency rating - max
62 Hz
Rated voltage DC
750 V
Quantity
10

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。