下载文档 () / 20
动力,因我们而不同*

2100B-C1

Eaton Crouse-Hinds series Pauluhn 2100 snap switch, 15A, Brass, Surface mount, Single-gang, Single-pole, Through feed entry, 1/2", 277 Vac

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn 2100 snap switch
Catalog Number
2100B-C1
UPC
662276444522
Product Length/Depth
3.5 in
Product Height
4.63 in
Product Width
3.88 in
Product Weight
4.6 lb

产品规格

Special features
Through feed entry
Area classification
Ordinary/Non-Hazardous Locations
Ingress protection (IP) ratings
IP66
Amperage Rating
15A
Material
Brass
Mounting style
Surface
Number of gangs
Single-gang
Number of poles
Single-pole
Trade size
1/2"
Voltage rating
277 Vac

导出产品规格

安装说明书

产品规格说明书

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。