下载文档 () / 20
动力,因我们而不同*

2100MV4AI41FGMW

Eaton Automatically Switched MV AutoVAR Capacitor Bank, 2100KVAR, 4160V, 60Hz, Unfiltered

常用规格

Product Name
Eaton MV AutoVAR unfiltered capacitor bank
Catalog Number
2100MV4AI41FGMW
UPC
786689014605
Product Length/Depth
49 in
Product Height
91 in
Product Width
135 in
Product Weight
6900 lb
Certifications
CSA Certified (Canada Only)

产品规格

Type
Capacitor bank
Frequency rating
60 Hz

导出产品规格