Eaton BECO Standard Filter Sheet
21010388

21010388

Eaton BECO Standard Filter Sheet, K1, 4.0 µm, 377 x 400 mm, 4 H 29 mm
21010388 - sku page

Photo is representative

常用规格

Product Name
Eaton BECO Standard Filter Sheet
Catalog Number
21010388
Product Length/Depth
400 mm
Product Height
3.8 mm
Product Width
377 mm
Product Weight
0.14 kg
Compliances
EC 1935/2004
FDA 21CFR
BfR XXXVI/1
Certifications
Kosher
ISO 9001
GMO

产品规格

Bursting strength wet
> 60 kPa
Retention type
Nominal
Ash content
42%
Thickness
3.8 mm
Water throughput at delta P (100 kPa l/m²/min)
1900 m²
Depth filter sheet type
K1
Retention rating
4.0 µm
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.