下载文档 () / 20
动力,因我们而不同*

2111A-C2

Eaton Crouse-Hinds series Pauluhn 2100 snap switch, 20A, Copper-free aluminum, Surface mount, Single-gang, Single-pole, Through feed entry, 3/4", 250 Vac

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn 2100 snap switch
Catalog Number
2111A-C2
UPC
662276377929
Product Length/Depth
3.5 in
Product Height
4.63 in
Product Width
3.88 in
Product Weight
1.6 lb

产品规格

Special features
Through feed entry
Area classification
Ordinary/Non-Hazardous Locations
Ingress protection (IP) ratings
IP66
Amperage Rating
20A
Material
Copper-free aluminum
Mounting style
Surface
Number of gangs
Single-gang
Number of poles
Single-pole
Trade size
3/4"
Voltage rating
250 Vac

导出产品规格

安装说明书

产品规格说明书

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。