下载文档 () / 20
动力,因我们而不同*

2113A-X2

Eaton Crouse-Hinds series Pauluhn 2100 snap switch, 20A, Copper-free aluminum, Surface mount, Single-gang, X-position entry, 3/4", Three-way, 250 Vac

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn 2100 snap switch
Catalog Number
2113A-X2
UPC
662276873766
Product Length/Depth
3.5 in
Product Height
4.63 in
Product Width
3.88 in
Product Weight
1.8 lb

产品规格

Special features
X-position entry
Type
Three-way
Area classification
Ordinary/Non-Hazardous Locations
Ingress protection (IP) ratings
IP66
Amperage Rating
20A
Material
Copper-free aluminum
Mounting style
Surface
Number of gangs
Single-gang
Trade size
3/4"
Voltage rating
250 Vac

导出产品规格

安装说明书

产品规格说明书

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。