下载文档 () / 20
动力,因我们而不同*

22 HSE NK

Eaton B-Line series wireway end, No knockout, Wireway end, NEMA 1, Steel, ANSI 61 gray painted, 2.5" X 2.5"

常用规格

Product Name
Eaton B-Line series wireway end
Catalog Number
22 HSE NK
UPC
782051545562
Product Length/Depth
2.5 in
Product Height
2.5 in
Product Width
2.4 in
Product Weight
0.21 lb
Certifications
UL Listed
CSA C22.2.
NEMA

产品规格

Material
Steel
Degree of protection
1
Special features
No knockout
Type
Wireway end
Finish color
ANSI 61 gray painted

导出产品规格