| Product Name |
Eaton B-Line series wireway elbow fitting
|
| Catalog Number |
22 HSL IN
|
| UPC |
782051547344
|
| Product Length/Depth |
2.5 in
|
| Product Height |
2.5 in
|
| Product Width |
6.693 in
|
| Product Weight |
1.978 lb
|
| Certifications |
UL Listed
CSA C22.2. NEMA |
| Material |
Steel
|
| Degree of protection |
1
|
| Type |
90° elbow, inside opening
|
| Wiring method |
Lay in
|
| Finish color |
ANSI 61 gray painted
|