| Product Name |
Eaton B-Line series wireway tee fitting
|
| Catalog Number |
22 T GV
|
| UPC |
782051013511
|
| Product Length/Depth |
8.5 in
|
| Product Height |
2.5 in
|
| Product Width |
2.5 in
|
| Product Weight |
2.012 lb
|
| Certifications |
UL Listed
CSA C22.2. NEMA |
| Material |
Galvanized steel
|
| Degree of protection |
1
|
| Type |
Wireway tee fitting
|
| Wiring method |
Lay in
|