Eaton BECO Standard Filter Sheet
22030120

22030120

Eaton BECO Standard Filter Sheet, KD 3, 2.5 µm, 200 x 200 mm
22030120 - sku page

Photo is representative

常用规格

Product Name
Eaton BECO Standard Filter Sheet
Catalog Number
22030120
Product Length/Depth
200 mm
Product Height
3.8 mm
Product Width
200 mm
Product Weight
0.04 kg
Compliances
EC 1935/2004
FDA 21CFR
BfR XXXVI/1
Certifications
ISO 9001
Kosher
GMO

产品规格

Bursting strength wet
> 40 kPa
Retention type
Nominal
Ash content
50%
Thickness
3.8 mm
Water throughput at delta P (100 kPa l/m²/min)
425 m²
Depth filter sheet type
KD 3
Retention rating
2.5 µm
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.