下载文档 () / 20
动力,因我们而不同*

2212 HS

Eaton B-Line series wireway, 2.5" height, 12" length, 2.5" width, HS wireway, Thru holes, Hinged cover, NEMA 1, Steel, Hinged, ANSI 61 gray, 16 gauge

常用规格

Product Name
Eaton B-Line series wireway
Catalog Number
2212 HS
UPC
782051478808
Product Length/Depth
12 in
Product Height
2.5 in
Product Width
2.5 in
Product Weight
2.258 lb
Certifications
CSA C22.2.
UL Listed

产品规格

Special features
Cover is secured to the body with plated screws
Type
HS wireway
Mounting method
Thru holes
Closure type
Hinged
Finish color
ANSI 61 gray
Material thickness
16 gauge

导出产品规格