下载文档 () / 20
动力,因我们而不同*

22120 GGV

Eaton B-Line series wiring trough, 2.5" height, 120" length, 2.5" width, GGV wireway, Thru holes, 39 top knockouts, 39 bottom knockouts, Screw cover, NEMA 1, Galvanized steel, Plated screws, Gray, 16 gauge

常用规格

Product Name
Eaton B-Line series wiring trough
Catalog Number
22120 GGV
UPC
782051016048
Product Length/Depth
120 in
Product Height
2.5 in
Product Width
2.5 in
Product Weight
21.404 lb
Certifications
CSA Certified
UL Listed

产品规格

Special features
Cover is secured with plated screws
Type
GGV wireway
Mounting method
Thru holes
Closure type
Plated screws
Finish color
Gray
Material thickness
16 gauge

导出产品规格