下载文档 () / 20
动力,因我们而不同*

2224 G

Eaton B-Line series wiring trough, 2.5" height, 24" length, 2.5" width, G wireway, Thru holes, 7 top knockouts, 7 bottom knockouts, Screw cover, NEMA 1, Steel, Plated screws, ANSI 61 gray, 16 gauge

常用规格

Product Name
Eaton B-Line series wiring trough
Catalog Number
2224 G
UPC
782051015645
Product Length/Depth
24 in
Product Height
2.5 in
Product Width
2.5 in
Product Weight
4.269 lb
Certifications
CSA Certified
UL Listed

产品规格

Special features
Cover is secured with plated screws
Type
G wireway
Mounting method
Thru holes
Closure type
Plated screws
Finish color
ANSI 61 gray
Material thickness
16 gauge

导出产品规格