下载文档 () / 20
动力,因我们而不同*

2224 HSNK

Eaton B-Line series wiring trough, 2.5" height, 24" length, 2.5" width, HSNK wireway, Thru holes, No knockouts, Hinged cover, NEMA 1, Steel, Hinged, ANSI 61 gray, 16 gauge

常用规格

Product Name
Eaton B-Line series wiring trough
Catalog Number
2224 HSNK
UPC
782051478921
Product Length/Depth
24 in
Product Height
2.5 in
Product Width
2.5 in
Product Weight
4.566 lb
Certifications
CSA C22.2.
UL Listed

产品规格

Special features
Cover is secured to the body with plated screws
Type
HSNK wireway
Mounting method
Thru holes
Closure type
Hinged
Finish color
ANSI 61 gray
Material thickness
16 gauge

导出产品规格