下载文档 () / 20
动力,因我们而不同*

2245 L COMBO GV

Eaton B-Line series wireway elbow fitting, Lay-in, 90° elbow, combo opening, NEMA 1, Galvanized steel, 2.5" X 2.5"

常用规格

Product Name
Eaton B-Line series wireway elbow fitting
Catalog Number
2245 L COMBO GV
UPC
782051013412
Product Length/Depth
2.5 in
Product Height
2.5 in
Product Width
2.5 in
Product Weight
1.01 lb
Certifications
UL Listed
CSA C22.2.
NEMA

产品规格

Material
Galvanized steel
Degree of protection
1
Type
90° elbow, combo opening
Wiring method
Lay in

导出产品规格