| Product Name |
Eaton Bussmann series low voltage NH Fuse
|
| Catalog Number |
224NHG1BI-400
|
| UPC |
051712233507
|
| Product Length/Depth |
135 mm
|
| Product Height |
63 mm
|
| Product Width |
40 mm
|
| Product Weight |
437 g
|
| Compliances |
RoHS Compliant
CE Marked |
| Certifications |
IEC 60269-1
IEC 60269-2 DIN 43620 |
| Amperage Rating |
224 A
|
| Fitted with: |
Insulated metal gripping lugs
|
| Fuse size |
NH1
|
| Current type |
AC
|
| Breaking capacity |
120 kA
|
| Frequency rating - max |
62 Hz
|
| Frequency rating - min |
45 Hz
|
| Rated switching capacity |
120 kA
|
| Rated voltage AC |
400 V
|
| Class |
Class gG/gL
|
| Fuse type |
Square body with knife blade contact
|
| Utilization category |
gL/gG (cable protection/equipment protection)
|
| Accessory/spare part type |
SDL-1 Solid link
FEH- Fuse extraction handle SD12-SK Shroud kit SD00-PB 2-phase barriers TD1-IP20 Triple pole protection kit |
| Interrupt rating |
120 kAIC
|
| Fuse indicator |
Combination fuse status indicator
|
| Insulated metal gripping lugs (IMGL) |
Yes
|
| Watt losses |
12 W
|
| Connection |
Blade end
|
| Construction |
NH1
|
| Construction size |
NH1
|
| Fuse shape |
Knife blade contacts
Square body |
| Voltage type |
AC
|
| Suitable for |
SD1-D Single pole NH Fuse base
Microswitch 170H0236 EBH Size 00 to 4 Horizontal fuse switch-disconnectors TD1-D Triple pole NH Fuse base |
| Material |
Ceramic body
|
| Packaging type |
Standard
|
| Quantity |
3
|
| Voltage rating |
400 V
|
| Type |
Fuse
|
| Application |
|
| Rated switching capacity AC |
120 kA
|