下载文档 () / 20
动力,因我们而不同*

239022

Eaton Moeller® series TM Front plate, for TM/EZ

常用规格

Product Name
Eaton Moeller® series TM Accessory Front plate
Catalog Number
239022
Product Length/Depth
28 mm
Product Height
1 mm
Product Width
28 mm
Product Weight
0.004 kg
Certifications
UL/CSA certification not required

产品规格

Used with
TM…/EZ
TM mini cam switches
Type
  • Front plates
  • Standard front plate
10.10 Temperature rise
Not applicable.
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
50 °C
Ambient operating temperature - min
-25 °C
Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
0 W
Color
Silver
Shape
Square
Language
Other
Inscription
Other
Individual laser inscriptions possible
Imprint ISO symbols
Other

导出产品规格