下载文档 () / 20
动力,因我们而不同*

2392MV4AD41FGMW

Eaton Automatically Switched MV AutoVAR Capacitor Bank, 2392 kVAR, 4160V, 60Hz, 4.2H Detuned Filter

常用规格

Product Name
Eaton MV AutoVAR filtered capacitor bank
Catalog Number
2392MV4AD41FGMW
UPC
786689014520
Product Length/Depth
49 in
Product Height
91 in
Product Width
225 in
Product Weight
11250 lb
Certifications
IEEE Std. 18
CSA Certified (Canada Only)

产品规格

Type
Capacitor bank

导出产品规格