下载文档 () / 20
动力,因我们而不同*

24208-12

Eaton B-Line series wall mounted panel enclosure, 24" height, 8" length, 20" width, NEMA 12, Hinged cover, 12 enclosure, Wall mount, Medium single door, External mounting feet, Carbon steel, Seamless poured in-place gasket

常用规格

Product Name
Eaton B-Line series type 12 panel enclosures
Catalog Number
24208-12
UPC
782051801408
Product Length/Depth
8 in
Product Height
24 in
Product Width
20 in
Product Weight
31.8 lb
Certifications
UL 508A
CSA C22.2.
NEMA

产品规格

Country of origin
US
Special features
Plated door clamps
Style
Medium single door
NEMA Rating
12
Finish color
Painted
Color
ANSI 61 gray
Material
Carbon steel
Cover type
Hinged
Wall thickness
16 gauge
Model
12 enclosure
Mounting method
Wall
Closure type
Hinged
Locking provisions
Padlock provision
Mounting hole details
External mounting feet

导出产品规格