下载文档 () / 20
动力,因我们而不同*

242410-12

Eaton B-Line series wall mounted panel enclosure, 24" height, 10" length, 24" width, NEMA 12, Hinged cover, 12 enclosure, Wall mount, Medium single door, External mounting feet, Carbon steel, Seamless poured in-place gasket

常用规格

Product Name
Eaton B-Line series type 12 panel enclosures
Catalog Number
242410-12
UPC
782051803204
Product Length/Depth
10 in
Product Height
24 in
Product Width
24 in
Product Weight
49.2 lb
Certifications
UL 508A
CSA C22.2.
NEMA

产品规格

Country of origin
US
Special features
Plated door clamps
Style
Medium single door
NEMA Rating
12
Finish color
Painted
Color
ANSI 61 gray
Material
Carbon steel
Cover type
Hinged
Wall thickness
14 gauge
Model
12 enclosure
Mounting method
Wall
Closure type
Hinged
Locking provisions
Padlock provision
Mounting hole details
External mounting feet

导出产品规格