下载文档 () / 20
动力,因我们而不同*

24246 RTC

Eaton B-Line series utility enclosures, 24" height, 6" length, 24" width, NEMA 3R, Hinged cover, RTC cabinet, Surface mounted, Medium single door, 9 bottom knockouts, Embossed thru holes, Carbon steel

常用规格

Product Name
Eaton B-Line series utility enclosures
Catalog Number
24246 RTC
UPC
782051079708
Product Length/Depth
6 in
Product Height
24 in
Product Width
24 in
Product Weight
43.6 lb
Certifications
UL 50
CSA C22.2.
NEMA

产品规格

Country of origin
US
Special features
Rain hood, heavy-duty butt hinge, t-handle
Style
Medium single door
NEMA Rating
3R
Finish color
Painted
Color
ANSI 61 gray
Material
Carbon steel
Cover type
Hinged
Wall thickness
14 gauge
Model
RTC cabinet
Mounting method
Surface
Closure type
Hinged
Locking provisions
Key locking
Mounting hole details
Embossed thru holes
Bottom knockouts
9

导出产品规格