下载文档 () / 20
动力,因我们而不同*

24A06-24-240

Eaton B-Line series straight section, 4.12" H x 240" W x 24" L, 6" Rung spacing, Aluminum

常用规格

Product Name
Eaton B-Line series straight section
Catalog Number
24A06-24-240
UPC
782051171549
Product Length/Depth
240 in
Product Height
4.12 in
Product Width
24 in
Product Weight
43.5 lb
Certifications
CE
CSA
UL Classified

产品规格

Material
Aluminum
Type
Straight section series 24
Rung spacing
6 in

导出产品规格