下载文档 () / 20
动力,因我们而不同*

24A09-18-144

Eaton B-Line series straight section, 4.12" H x 144" W x 18" L, 9" Rung spacing, Aluminum

常用规格

Product Name
Eaton B-Line series straight section
Catalog Number
24A09-18-144
UPC
781011154943
Product Length/Depth
144 in
Product Height
4.12 in
Product Width
18 in
Product Weight
20.724 lb
Certifications
CE
CSA
UL Classified

产品规格

Material
Aluminum
Type
Straight section series 24
Rung spacing
9 in

导出产品规格