下载文档 () / 20
动力,因我们而不同*

24A09-24-120

Eaton B-Line series straight section, 4.12" H x 120" W x 24" L, 9" Rung spacing, Aluminum

常用规格

Product Name
Eaton B-Line series straight section
Catalog Number
24A09-24-120
UPC
781011155827
Product Length/Depth
120 in
Product Height
4.12 in
Product Width
24 in
Product Weight
19.284 lb
Certifications
CE
CSA
UL Classified

产品规格

Material
Aluminum
Type
Straight section series 24
Rung spacing
9 in

导出产品规格