下载文档 () / 20
动力,因我们而不同*

2506A-250

Eaton Crouse-Hinds series Pauluhn 25B plug, 15A/20A, Copper-free aluminum, Surface, 6-20P, 250 Vac

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn 25B plug
Catalog Number
2506A-250
UPC
662276378827
Product Length/Depth
2.88 in
Product Height
1.75 in
Product Width
1.75 in
Product Weight
0.41 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Ingress protection (IP) ratings
IP66
Amperage Rating
15A/20A
Voltage rating
250 V AC
Mounting method
Surface
Material
Copper-free aluminum
NEMA configuration
6-20P

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。