下载文档 () / 20
动力,因我们而不同*

258GXQSJ40E

Eaton Bussmann series Fuse, , 30A:40A, Barrels:1, Current Rating:40A, Fuse Indicator:With Indicator, Fuse Type:High Voltage, Interrupt Capacity:65 KA, Interrupt Rating:65 KA, Maximum Design Voltage:25.8 kV

常用规格

Product Name
Eaton Bussmann series DIN-E medium voltage fuse
Catalog Number
258GXQSJ40E
UPC
786689021450
Product Length/Depth
23.818 in
Product Height
3.464 in
Product Width
3.464 in
Product Weight
15.992 lb
Compliances
CE

产品规格

Amperage Rating
40 A
Fuse indicator
With Indicator
Barrels
1
Construction type
High voltage
Interrupt rating
65 kAIC
Quantity
1
Voltage rating
25.8 kV

导出产品规格