下载文档 () / 20
动力,因我们而不同*

258GXZSJ100E

Eaton Bussmann series Fuse, , 80A:100A, Barrels:1, Current Rating:100A, Fuse Indicator:With Indicator, Fuse Type:High Voltage, Interrupt Capacity:65 KA, Interrupt Rating:65 KA, Maximum Design Voltage:25.8 kV

常用规格

Product Name
Eaton Bussmann series DIN-E medium voltage fuse
Catalog Number
258GXZSJ100E
UPC
786689021498
Product Length/Depth
30.708 in
Product Height
3.464 in
Product Width
3.464 in
Product Weight
20.516 lb
Compliances
CE

产品规格

Amperage Rating
100 A
Fuse indicator
With Indicator
Barrels
1
Construction type
High voltage
Interrupt rating
65 kAIC
Quantity
1
Voltage rating
25.8 kV

导出产品规格