下载文档 () / 20
动力,因我们而不同*

2590B-125

Eaton Crouse-Hinds series Pauluhn 25 receptacle, 15A/20A, Brass, Surface, 5-15/20R, One receptacle, 125 Vac

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn 25 receptacle
Catalog Number
2590B-125
UPC
662276379060
Product Length/Depth
3.44 in
Product Height
3.5 in
Product Width
3 in
Product Weight
3 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Ingress protection (IP) ratings
IP66
Type
One receptacle
Amperage Rating
15A/20A
Voltage rating
125 Vac
Mounting method
Surface
Material
Brass
NEMA configuration
5-15/20R

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。