下载文档 () / 20
动力,因我们而不同*
即将停产

25SRC750

Fuse-link, high speed, 25 A, DC 750 V, 21 x 127 mm, BS

常用规格

Product Name
Eaton Bussmann series high speed traction fuse
Catalog Number
25SRC750
UPC
051712561945
Product Length/Depth
127 mm
Product Height
20.5 mm
Product Width
20.5 mm
Product Weight
0.453592 g
Certifications
CE

产品规格

Amperage Rating
25 A
Packaging type
Standard
Voltage rating
750 V
Type
fuse

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。