下载文档 () / 20
动力,因我们而不同*

25TB8

Expulsion fuse-link, medium voltage, 8 A, AC 25 kV, 660 mm, ANSI, T slow

常用规格

Product Name
Eaton Bussmann series medium voltage expulsion fuse
Catalog Number
25TB8
Product Length/Depth
660 mm
Product Height
19 mm
Product Width
19 mm
Product Weight
20.2 g
Certifications
ANSI/IEEE Std C37.42

产品规格

Amperage Rating
8 A
Current characteristic type
Type T - Complies with ANSI C 37-42 requirements for slow acting T characteristics
Rated frequency - max
60 Hz
Rated frequency - min
50 Hz
Release characteristic
T
Standard
ANSI
Type of termination
Fixed buttonhead
Voltage type
AC
Color
Green
Interrupt rating
8 kAIC
Construction size
660 mm
Voltage rating
25 kV
Type
Medium Voltage Expulsion Fuse Link
Application
Primary side transformer protection, feeder protection, capacitor bank protection

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。